For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
AOVR O - Screw-in fitting, straight
Bill of material
AOVRO NW 10 S
DES
Identifier
AOVRO NW 10 S
SER
Series
Heavy
PRES
Pressure
PN 630 bar
OD
Pipe diameter OD
14 mm
G1
Thread G1
G 1/2" -14
G2
Thread G2
M 22 x 1.5
I
Length I
14.0 mm
L
Length L
36.0 mm
SW
Width across flats SW
27 mm
S1
Width across flats S1
27 mm
OR1
O-ring OR1
17.86 x 2.62 mm
OR2
O-ring OR2
10.0 x 2.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D